KF9307S 3 7/16 FLANGE ROLLER BRG

KF9307S MFG #: Rex
$0.00 /
  • Bore Size (in): 3.4375 in
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange, Four Bolt, Pilot
  • Locking Type: Tapered Adapter
  • Retainer Material: Engineered Polymer
  • Seal Type: Single Lip Contact Seal
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Bolt Circle Radius (in): 5 7/8 in
  • Bolt Size (in): 3.4375 in
  • Bore Length (in): 5 in
  • Distance Between Bolt Holes (in): 8 5/16 in
  • Distance from Housing Cast Face to Locking Feature Face (in): 15/16 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 11.25
  • Housing Coating: POWDER COATED
  • Housing Width (in): 10 9/16 in
  • Insert: 9307U
  • Length: 11.50
  • Locking Device Kit: AK11307
  • Locknut Outside Diameter (in): 5 3/16 in
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 1400 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Microlock Kit: ML4
  • Mounting Bolt Size (in): 1 in
  • Mounting Pad Height (in): 1 1/8 in
  • Net Weight: 62.00
  • Pilot Diameter (in): 8.875 in
  • Primary Seal: BUNA SGL LIP LIGHT CONTACT
  • Radial Dynamic Load Capacity (lb): 130970 lb
  • Radial Static Load Capacity (lb): 137000 lb
  • Seal Kit: KS11
  • Shaft Locking Collar Kit/Adapter Assembly: AK11307
  • Size Code: 11
  • Standoff Distance (in): 1/4 in
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0071 cps
  • Vibration Frequency Inner Ring Defect: 0.1717 cps
  • Vibration Frequency Outer Ring Defect: 0.1283 cps
  • Vibration Frequency Roller Spin: 0.0548 cps
  • Volume: 3.164
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 6.00
3 7/16" Mounted Spherical Roller Bearing, Fixed Fixed Cast Iron 4-Bolt Square Flange Block with Pilot, Adapter Mounted, Single Lip Light Contact Seal
QTY