KF9208 2 1/2 FLG BLK ROLLER BRG

KF9208 MFG #: Rex
$0.00 /
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange, Four Bolt
  • Locking Type: Tapered Adapter
  • Retainer Material: Engineered Polymer
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 8.00
  • Housing Coating: POWDER COATED
  • Insert: 9208U
  • Length: 8.00
  • Locking Device Kit: AK9208
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 1900 rpm
  • Net Weight: 26.40
  • Primary Seal: BUNA SGL LIP LIGHT CONTACT
  • Radial Dynamic Load Capacity (lb): 57750 lb
  • Radial Static Load Capacity (lb): 71500 lb
  • Shaft Locking Collar Kit/Adapter Assembly: AK9208
  • Size Code: 9
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1701 cps
  • Vibration Frequency Outer Ring Defect: 0.1299 cps
  • Vibration Frequency Roller Spin: 0.0591 cps
  • Volume: 1.697
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 6.13
2 1/2" Mounted Spherical Roller Bearing, Fixed Fixed Cast Iron 4-Bolt Square Flange Block, Adapter Mounted, Single Lip Light Contact Seal
QTY