KEF2315 3 15/16 FLG BLK ROLLER BRG
KEF2315
MFG #: Rexnord
$0.00
/
- Retainer Type: ENGINEERED POLYMER
- Shaft Diameter: 3 15/16 in
- Type of Seal: Light Contact Seal
- Available End Cap: DTC11
- Available Seal Type: K Light Contact Lip Seal;M Spring Loaded Heavy Contact Lip Seal (Buna and Viton);Z Clearance Seal;G Triple Lip
- Bearing Brand: REX ROLLER BEARING
- Bearing Housing: FLG BLK 4 BLT SQ FOOTED TYPE E
- Bearing Housing Material: CAST IRON
- Bearing Type: SPHERICAL ROLLER BRG
- Bolt Circle Radius: 5 31/64 in
- Bore Length: 5 1/16 in
- C Dynamic Load Rating: 130970
- Co Static Load Rating: 137000
- Distance Between Bolt Holes: 7 3/4 in
- Distance from Housing Cast Face to Inner Ring Long Hub Face: 1 1/32 in
- Fixed Expansion: FIXED
- Grease Fitting Size: 1/8 NPT
- Height: 11.25
- Housing Coating: POWDER COATED
- Housing Width: 10 1/4 in
- Inner Ring Hub Diameter: 4 9/16 in
- Insert: 2315U
- Length: 11.50
- Locking Collar Outside Diameter: 5 5/8 in
- Locking Device Kit: SC11
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed: 1400
- Maximum Temperature (°F (°C)): 225 (107)
- Microlock Kit: ML4
- Mounted Clearance: C3 STANDARD
- Mounting Bolt Size: 7/8 in
- Mounting Pad Height: 2 3/16 in
- Net Weight: 69.00
- Primary Seal: BUNA SGL LIP LIGHT CONTACT
- Seal Kit: KS11
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Setscrew Torque (in-lbs): 1350
- Shaft Locking: SINGLE SET COLLAR
- Size Code: 11
- Standoff Distance: 1/4 in
- Threaded Cover Kit: TC11
- Unit of Dimension: Inch
- Vibration Frequency Fundamental Train: 0.0071
- Vibration Frequency Inner Ring Defect: 0.1717
- Vibration Frequency Outer Ring Defect: 0.1283
- Vibration Frequency Roller Spin: 0.0548
- Volume: 3.36
- Volume Unit: GLL
- Weight unit: LB
- Width: 6.00
3 15/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Square Flange Block, Single Setscrew Locking Collar, Single Lip Light Contact Seal