KEF2307 3 7/16 FLANGE ROLLER BRG

KEF2307 MFG #: Rexnord
$0.00 /
  • Retainer Type: ENGINEERED POLYMER
  • Shaft Diameter: 3 7/16 in
  • Type of Seal: Light Contact Seal
  • Available End Cap: DTC10
  • Available Seal Type: K Light Contact Lip Seal;M Spring Loaded Heavy Contact Lip Seal (Buna and Viton);Z Clearance Seal;G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Housing: FLG BLK 4 BLT SQ FOOTED TYPE E
  • Bearing Housing Material: CAST IRON
  • Bearing Type: SPHERICAL ROLLER BRG
  • Bolt Circle Radius: 4 61/64 in
  • Bore Length: 4 3/8 in
  • C Dynamic Load Rating: 84330
  • Co Static Load Rating: 90700
  • Distance Between Bolt Holes: 7 in
  • Distance from Housing Cast Face to Inner Ring Long Hub Face: 15/16 in
  • Fixed Expansion: FIXED
  • Grease Fitting Size: 1/8 NPT
  • Height: 9.25
  • Housing Coating: POWDER COATED
  • Housing Width: 9 1/4 in
  • Inner Ring Hub Diameter: 3 31/32 in
  • Insert: 2307U
  • Length: 9.50
  • Locking Collar Outside Diameter: 4 29/32 in
  • Locking Device Kit: SC10
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed: 1700
  • Maximum Temperature (°F (°C)): 225 (107)
  • Microlock Kit: ML4
  • Mounted Clearance: C3 STANDARD
  • Mounting Bolt Size: 3/4 in
  • Mounting Pad Height: 1 15/16 in
  • Net Weight: 40.50
  • Primary Seal: BUNA SGL LIP LIGHT CONTACT
  • Seal Kit: KS10
  • Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
  • Setscrew Torque (in-lbs): 680
  • Shaft Locking: SINGLE SET COLLAR
  • Size Code: 10
  • Standoff Distance: 1/4 in
  • Threaded Cover Kit: TC10
  • Unit of Dimension: Inch
  • Vibration Frequency Fundamental Train: 0.0073
  • Vibration Frequency Inner Ring Defect: 0.1784
  • Vibration Frequency Outer Ring Defect: 0.1383
  • Vibration Frequency Roller Spin: 0.0628
  • Volume: 1.712
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 4.50
3 7/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Square Flange Block, Single Setscrew Locking Collar, Single Lip Light Contact Seal
QTY