KEF2207 2 7/16 FLANGE ROLLER BRG

KEF2207 MFG #: Rexnord
$0.00 /
  • Retainer Type: ENGINEERED POLYMER
  • Available End Cap: DTC8
  • Available Seal Type: K Light Contact Lip Seal;M Spring Loaded Heavy Contact Lip Seal (Buna and Viton);Z Clearance Seal;G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Housing: FLG BLK 4 BLT SQ FOOTED TYPE E
  • Bearing Housing Material: CAST IRON
  • Bearing Type: SPHERICAL ROLLER BRG
  • C Dynamic Load Rating: 43240
  • Co Static Load Rating: 53500
  • Fixed Expansion: FIXED
  • Grease Fitting Size: 1/8 NPT
  • Height: 7.25
  • Housing Coating: POWDER COATED
  • Insert: 2207U
  • Length: 7.25
  • Locking Device Kit: SC8
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed: 2300
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 17.30
  • Primary Seal: BUNA SGL LIP LIGHT CONTACT
  • Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
  • Shaft Locking: SINGLE SET COLLAR
  • Size Code: 8
  • Threaded Cover Kit: TC8
  • Unit of Dimension: Inch
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1791
  • Vibration Frequency Outer Ring Defect: 0.1376
  • Vibration Frequency Roller Spin: 0.0607
  • Volume: 0.796
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 3.50
2 7/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Square Flange Block, Single Setscrew Locking Collar, Single Lip Light Contact Seal
QTY