KEF2115 1 15/16 FLG BLK ROLLER BRG

KEF2115 MFG #: Rexnord
$0.00 /
  • Retainer Type: ENGINEERED POLYMER
  • Available End Cap: DTC6
  • Available Seal Type: K Light Contact Lip Seal;M Spring Loaded Heavy Contact Lip Seal (Buna and Viton);Z Clearance Seal;G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Housing: FLG BLK 4 BLT SQ FOOTED TYPE E
  • Bearing Housing Material: CAST IRON
  • Bearing Type: SPHERICAL ROLLER BRG
  • C Dynamic Load Rating: 28890
  • Co Static Load Rating: 33200
  • Fixed Expansion: FIXED
  • Grease Fitting Size: 1/8 NPT
  • Height: 6.63
  • Housing Coating: POWDER COATED
  • Insert: 2115U
  • Length: 6.63
  • Locking Device Kit: SC6
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed: 2800
  • Mounted Clearance: C3 STANDARD
  • Net Weight: 11.00
  • Primary Seal: BUNA SGL LIP LIGHT CONTACT
  • Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
  • Shaft Locking: SINGLE SET COLLAR
  • Size Code: 6
  • Threaded Cover Kit: TC6
  • Unit of Dimension: Inch
  • Vibration Frequency Fundamental Train: 0.0072
  • Vibration Frequency Inner Ring Defect: 0.1617
  • Vibration Frequency Outer Ring Defect: 0.1217
  • Vibration Frequency Roller Spin: 0.0559
  • Volume: 0.713
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 3.75
1 15/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Square Flange Block, Single Setscrew Locking Collar, Single Lip Light Contact Seal
QTY