KEF2111 1 11/16 FLG BLK ROLLER BRG

KEF2111 MFG #: Rex
$0.00 /
  • Bore Size (in): 1.6875 in
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange, Four Bolt
  • Locking Type: Single Set Collar
  • Retainer Material: Engineered Polymer
  • Available End Cap: DTC5
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Bolt Circle Radius (in): 2 59/64 in
  • Bolt Hole Circle Diameter (in): 5 27/32 in
  • Bolt Size (in): 1.6875 in
  • Bore Length (in): 3 1/8 in
  • Distance Between Bolt Holes (in): 4 1/8 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 6.63
  • Housing Coating: POWDER COATED
  • Insert: 2111U
  • Length: 6.63
  • Locking Device Kit: SC5
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 3100 rpm
  • Mounting Bolt Size (in): 1/2 in
  • Net Weight: 10.00
  • Primary Seal: BUNA SGL LIP LIGHT CONTACT
  • Radial Dynamic Load Capacity (lb): 27820 lb
  • Radial Static Load Capacity (lb): 28700 lb
  • Size Code: 5
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0069 cps
  • Vibration Frequency Inner Ring Defect: 0.1361 cps
  • Vibration Frequency Outer Ring Defect: 0.0972 cps
  • Vibration Frequency Roller Spin: 0.0466 cps
  • Volume: 0.713
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 3.75
1 11/16" Mounted Spherical Roller Bearing, Cast Iron 4-Bolt Square Flange Block, Single Setscrew Locking Collar, Single Lip Light Contact Seal
QTY