KB3307 3 7/16 FLANGE ROLLER BRG

KB3307 MFG #: Rex
$0.00 /
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange, Four Bolt
  • Locking Type: Eccentric
  • Retainer Material: Engineered Polymer
  • Available End Cap: NEED EXT EC
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 9.25
  • Housing Coating: POWDER COATED
  • Insert: 3307U
  • Length: 9.50
  • Locking Device Kit: SC3307
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 1700 rpm
  • Net Weight: 34.60
  • Primary Seal: BUNA SGL LIP LIGHT CONTACT
  • Radial Dynamic Load Capacity (lb): 84330 lb
  • Radial Static Load Capacity (lb): 90700 lb
  • Size Code: 10
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0073 cps
  • Vibration Frequency Inner Ring Defect: 0.1784 cps
  • Vibration Frequency Outer Ring Defect: 0.1383 cps
  • Vibration Frequency Roller Spin: 0.0628 cps
  • Volume: 1.712
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 4.50
Rex KB3307 Spherical Roller Bearings ZB3000 Flange Block. Contact Rexnord for more details.
QTY