MMC2211 2 11/16 CARTRIDGE ROLLER BRG

MMC2211 MFG #: Rex
$0.00 /
  • Bore Size (in): 2.6875 in
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Style: Cartridge Block
  • Retainer Material: Engineered Polymer
  • Seal Type: Heavy Contact Seal
  • Available End Cap: DTC9
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Bolt Size (in): 2.6875 in
  • Bore Length (in): 4 in
  • Distance from Housing Cast Face to Inner Ring Long Hub Face (in): 7/8 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 6.38
  • Housing Width (in): 3 1/8 in
  • Insert: 2211U
  • Length: 6.50
  • Locking Collar Outside Diameter (in): 4 1/16 in
  • Locking Device Kit: SC9
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 1700 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Microlock Kit: ML3
  • Net Weight: 15.90
  • Outside Diameter (in): 5.875 in
  • Radial Dynamic Load Capacity (lb): 57750 lb
  • Radial Static Load Capacity (lb): 71500 lb
  • Seal Kit: MS9
  • Setscrew Torque (in-lbs): 680 in/lbs
  • Size Code: 9
  • Slot Depth (in): 0.25 in
  • Slot Length (in): 1.03 in
  • Slot Width (in): 0.59 in
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1701 cps
  • Vibration Frequency Outer Ring Defect: 0.1299 cps
  • Vibration Frequency Roller Spin: 0.0591 cps
  • Volume: 1.076
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 6.00
2 11/16" Mounted Spherical Roller Bearing, Cast Iron Cartridge Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal
QTY