MMC2203 2 3/16 CARTRIDGE ROLLER BRG

MMC2203 MFG #: Rex
$0.00 /
  • Bore Size (in): 2.1875 in
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Style: Cartridge Block
  • Retainer Material: Engineered Polymer
  • Available End Cap: DTC7
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 4.00
  • Insert: 2203U
  • Length: 5.00
  • Locking Device Kit: SC7
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 2200 rpm
  • Net Weight: 9.50
  • Radial Dynamic Load Capacity (lb): 36370 lb
  • Radial Static Load Capacity (lb): 44400 lb
  • Size Code: 7
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0072 cps
  • Vibration Frequency Inner Ring Defect: 0.1790 cps
  • Vibration Frequency Outer Ring Defect: 0.1377 cps
  • Vibration Frequency Roller Spin: 0.0606 cps
  • Volume: 0.222
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 5.00
2 3/16" Mounted Spherical Roller Bearing, Cast Iron Cartridge Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal
QTY