MMC2108 1 1/2 CARTRIDGE ROLLER BRG

MMC2108 MFG #: Rex
$0.00 /
  • Bore Size (in): 1.5 in
  • Clearance: C3 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Style: Cartridge Block
  • Retainer Material: Engineered Polymer
  • Available End Cap: DTC4
  • Available Seal Type: K Light Contact Lip Seal; M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
  • Bearing Brand: REX ROLLER BEARING
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 3.00
  • Insert: 2108U
  • Length: 4.00
  • Locking Device Kit: SC4
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 3300 rpm
  • Net Weight: 3.80
  • Radial Dynamic Load Capacity (lb): 19860 lb
  • Radial Static Load Capacity (lb): 20900 lb
  • Size Code: 4
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0070 cps
  • Vibration Frequency Inner Ring Defect: 0.1445 cps
  • Vibration Frequency Outer Ring Defect: 0.1055 cps
  • Vibration Frequency Roller Spin: 0.0499 cps
  • Volume: 0.208
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 4.00
1 1/2" Mounted Spherical Roller Bearing, Cast Iron Cartridge Block, Single Setscrew Locking Collar, Spring Loaded Heavy Contact Seal
QTY