2206UPL78 2 3/8 INSERT ROLLER BRG
2206UPL78
MFG #: REX
$0.00
/
- Retainer Type: STEEL
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 43240
- Co Static Load Rating: 53500
- Locking Device Kit: SC8
- Net Weight: 5.00
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Shaft Locking: SINGLE SET COLLAR
- Size Code: 8
- Vibration Frequency Fundamental Train: 0.0072
- Vibration Frequency Inner Ring Defect: 0.1791
- Vibration Frequency Outer Ring Defect: 0.1376
- Vibration Frequency Roller Spin: 0.0607
- Weight unit: LB
2 3/8" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar, Precision Bore, Steel Retainers