2112U78 1 3/4 INSERT ROLLER BRG
2112U78
MFG #: REX
$0.00
/
- Retainer Type: STEEL
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 27820
- Co Static Load Rating: 28700
- Locking Device Kit: SC5
- Net Weight: 2.60
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Shaft Locking: SINGLE SET COLLAR
- Size Code: 5
- Vibration Frequency Fundamental Train: 0.0069
- Vibration Frequency Inner Ring Defect: 0.1361
- Vibration Frequency Outer Ring Defect: 0.0972
- Vibration Frequency Roller Spin: 0.0466
- Weight unit: LB
1 3/4" Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar, Steel Retainers