2085MMU 85MM INSERT ROLLER BRG
2085MMU
$0.00
/ EA
- Retainer Type: ENGINEERED POLYMER
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 84330
- Co Static Load Rating: 90700
- Locking Device Kit: SC10
- Net Weight: 11.40
- Service Instructions: BR3-001 REX 2, 3, 5, 6, 9000
- Shaft Locking: SINGLE SET COLLAR
- Size Code: 10
- Vibration Frequency Fundamental Train: 0.0073
- Vibration Frequency Inner Ring Defect: 0.1784
- Vibration Frequency Outer Ring Defect: 0.1383
- Vibration Frequency Roller Spin: 0.0628
- Weight unit: LB
85mm Unmounted Spherical Roller Bearing, Single Setscrew Locking Collar