TB22431E7E7CSS 1 15/16 TAKEUP RLR BRG
TB22431E7E7CSS
MFG #: Link-Belt
$0.00
/
- Retainer Type: STEEL
- Shaft Diameter (in): 1 15/16 in
- Type of Seal: Triple Lip Contact Seal
- Adjusting Screw Clearance Hole Diameter (in): 1 1/8 in
- Adjusting Screw Square Nut Seat Height (in): 1 15/16 in
- Adjustment Pad Height (in): 3 3/16 in
- Adjustment Slot Width (in): 3/4 in
- Auxiliary Seals: 1 CLOSED CAP STAINLESS STEEL
- Available End Cap: BS226453
- Available Seal Type: E Lip Seal;H Labyrinth Seal;E7 Triple Lip Seal
- Base to Centerline Height (in): 3 15/16 in
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Housing: TU BLK CENTER PULL RB
- Bearing Housing Material: CAST IRON
- Bearing Type: SPHERICAL ROLLER BRG
- Bore Length (in): 3 1/8 in
- C Dynamic Load Rating: 25900 lb
- Co Static Load Rating: 33200 lb
- Distance from Bearing Centerline to Cap Face (in): 2 9/32 in
- Distance from Bearing Centerline to Outer Most Bearing Face (in): 1 29/32 in
- Distance from Housing Outside Diameter to Cast Square Nut Slot Face (in): 4 1/2 in
- Fixed Expansion: FIXED
- Grease Fitting Size: 1/8 NPT
- Height: 6.63
- Housing Coating: POWDER COATED
- Housing Height (in): 4 1/2 in
- Housing Length (in): 6 3/16 in
- Housing Width (in): 2 7/16 in
- Insert: B431L
- Length: 6.63
- Locking Collar Outside Diameter (in): 2 7/8 in
- Locking Device Kit: B432SC
- Lubrication Type: EXXON RONEX MP STD
- Maximum Speed: 1225 rpm
- Maximum Temperature (°F (°C)): 225 (107) F (C)
- Mounted Clearance: C0 STANDARD
- Net Weight: 10.62
- Primary Seal: BUNA TRIPLE LIP SEAL
- Seal Kit: B432E7S
- Service Instructions: BR3-003 LB 224, 225, 22600
- Setscrew Torque (in-lbs): 325 in/lbs
- Shaft Locking: SINGLE SET COLLAR
- Size Code: B432
- Slot Length: 0.687 in
- Slot Spacing (in): 4.000 in
- Take-up Slot Length (in): 3 3/8 in
- Threaded Cover Kit: B432CC
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0072 cps
- Vibration Frequency Inner Ring Defect: 0.1617 cps
- Vibration Frequency Outer Ring Defect: 0.1217 cps
- Vibration Frequency Roller Spin: 0.0559 cps
- Volume: 0.713
- Volume Unit: GLL
- Weight unit: LB
- Width: 3.75
1 15/16" Mounted Spherical Roller Bearing, Fixed Cast Iron Take-up Block, Single Setscrew Locking Collar, Triple Lip Contact Seal, Stainless Steel Closed End Cap