FCB22426H 1 5/8 FLG CART ROLLER BRG

FCB22426H MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 1.625 in
  • Clearance: C0 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange, Cartridge
  • Locking Type: Single Set Collar
  • Retainer Material: Steel
  • Seal Type: Labyrinth Seal
  • Available End Cap: B428DTC
  • Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
  • Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
  • Bolt Hole Circle Diameter (in): 5 1/8 in
  • Bolt Size (in): 1.625 in
  • Bore Length (in): 3 1/8 in
  • Distance Between Bolt Holes (in): 3 5/8 in
  • Distance from Housing Cast Face to End of Pilot End (in): 2 7/16 in
  • Distance from Housing Cast Face to Inner Ring Long Hub Face (in): 21/32 in
  • Distance from Mounting Surface to Cap Face (in): 1 7/8 in
  • Distance from Mounting Surface to End of Pilot End (in): 1 17/32 in
  • Distance from Mounting Surface to Outer Most Bearing Face (in): 1 17/32 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 6.50
  • Housing Coating: POWDER COATED
  • Insert: B426L
  • Length: 6.50
  • Locking Collar Outside Diameter (in): 2 19/32 in
  • Locking Device Kit: B428SC
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 3100 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Microlock Kit: B436MLK
  • Mounting Bolt Size (in): 7/16 in
  • Mounting Housing Width (in): 1/2 in
  • Net Weight: 9.09
  • Pilot Depth (in): 7/8 in
  • Pilot Diameter (in): 4.25 in
  • Primary Seal: STEEL CLEARANCE SEAL
  • Radial Dynamic Load Capacity (lb): 24700 lb
  • Radial Static Load Capacity (lb): 28700 lb
  • Seal Kit: B428HS
  • Setscrew Torque (in-lbs): 325 in/lbs
  • Size Code: B428
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0069 cps
  • Vibration Frequency Inner Ring Defect: 0.1361 cps
  • Vibration Frequency Outer Ring Defect: 0.0972 cps
  • Vibration Frequency Roller Spin: 0.0466 cps
  • Volume: 0.572
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 3.13
1-5/8" Mounted Spherical Roller Bearing, Fixed Cast Iron Piloted Flange Cartridge Block, Single Setscrew Locking Collar, Clearance Seal
QTY