FCB22420E7 1 1/4 FLG CART ROLLER BRG

FCB22420E7 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 1.25 in
  • Clearance: C0 STANDARD
  • Fixed vs. Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Cast Iron
  • Housing Style: Flange Block
  • Housing Type: Flange, Cartridge
  • Locking Type: Single Set Collar
  • Retainer Material: Steel
  • Seal Type: Multi-Lip Contact Seal
  • Available End Cap: B420DTC
  • Available Seal Type: E Lip Seal; H Labyrinth Seal; E7 Triple Lip Seal
  • Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
  • Bolt Hole Circle Diameter (in): 4 1/8 in
  • Bolt Size (in): 1.25 in
  • Bore Length (in): 2 11/16 in
  • Distance Between Bolt Holes (in): 2 59/64 in
  • Distance from Housing Cast Face to End of Pilot End (in): 2 1/4 in
  • Distance from Housing Cast Face to Inner Ring Long Hub Face (in): 17/32 in
  • Distance from Mounting Surface to Cap Face (in): 1 5/8 in
  • Distance from Mounting Surface to End of Pilot End (in): 1 3/8 in
  • Distance from Mounting Surface to Outer Most Bearing Face (in): 1 9/32 in
  • Grease Fitting Thread Size: 1/8 NPT
  • Height: 3.00
  • Housing Coating: POWDER COATED
  • Insert: B420L
  • Length: 5.00
  • Locking Collar Outside Diameter (in): 1 31/32 in
  • Locking Device Kit: B420SC
  • Lubrication Type: EXXON RONEX MP STD
  • Maximum Speed (RPM): 1700 rpm
  • Maximum Temperature (C): 107 C
  • Maximum Temperature (F): 225 F
  • Microlock Kit: B436MLK
  • Mounting Bolt Size (in): 3/8 in
  • Mounting Housing Width (in): 7/16 in
  • Net Weight: 4.90
  • Pilot Depth (in): 3/4 in
  • Pilot Diameter (in): 3.375 in
  • Primary Seal: BUNA TRIPLE LIP SEAL
  • Radial Dynamic Load Capacity (lb): 16900 lb
  • Radial Static Load Capacity (lb): 18300 lb
  • Seal Kit: B420E7S
  • Setscrew Torque (in-lbs): 185 in/lbs
  • Size Code: B420
  • Unit of Dimension: IN
  • Vibration Frequency Fundamental Train: 0.0068 cps
  • Vibration Frequency Inner Ring Defect: 0.1280 cps
  • Vibration Frequency Outer Ring Defect: 0.0887 cps
  • Vibration Frequency Roller Spin: 0.0424 cps
  • Volume: 0.325
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 5.00
1-1/4" Mounted Spherical Roller Bearing, Fixed Cast Iron Piloted Flange Cartridge Block, Single Setscrew Locking Collar, Triple Lip Heavy Contact Seal
QTY