23144LBC3 220 MM SPH RLR BRG STRAIGHT
23144LBC3
MFG #: Link-Belt
$0.00
/ EA
- Locking Type: Direct Shaft Mount
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 609200 lb
- Co Static Load Rating: 353000 lb
- Maximum Speed (RPM): 710 GREASE - 950 OIL rpm
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 116.00
- Retainer Type: BRASS
- Size Code: 23144
- Vibration Frequency Fundamental Train: 0.0073 cps
- Vibration Frequency Inner Ring Defect: 0.2055 cps
- Vibration Frequency Outer Ring Defect: 0.1612 cps
- Vibration Frequency Roller Spin: 0.0665 cps
- Weight unit: LB
220 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore