23024LBC3 120 MM SPH RLR BRG STRAIGHT
23024LBC3
$0.00
/ EA
- Retainer Type: STEEL
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: CALL ENG
- Co Static Load Rating: CALL ENG
- Maximum Speed: CALL ENG
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 9
- Shaft Locking: DIRECT SHAFT MOUNT
- Size Code: 23024
- Unit of Dimension: Inch
- Vibration Frequency Fundamental Train: CALL ENG
- Vibration Frequency Inner Ring Defect: CALL ENG
- Vibration Frequency Outer Ring Defect: CALL ENG
- Vibration Frequency Roller Spin: CALL ENG
120 mm Unmounted Spherical Roller Bearing, Direct Shaft Mounted, Cylindrical Bore