22232LBKMC3 160 MM SPH RLR BRG TAPERED
22232LBKMC3
$0.00
/ EA
- Retainer Type: BRASS
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: SPHERICAL ROLLER BRG
- C Dynamic Load Rating: 216000
- Co Static Load Rating: 310000
- Maximum Speed: 1500 GREASE - 1700 OIL
- Mounted Clearance: C3 GREATER THAN C0 NORMAL
- Net Weight: 49.35
- Shaft Locking: TAPERED BORE
- Size Code: 22232
- Vibration Frequency Fundamental Train: 0.0071
- Vibration Frequency Inner Ring Defect: 0.1730
- Vibration Frequency Outer Ring Defect: 0.1269
- Vibration Frequency Roller Spin: 0.0523
- Weight unit: LB
160 mm Unmounted Spherical Roller Bearing, Adapter Mounted, Tapered Bore, Bronze Retainer