701-00004-011 STRAIGHT SLEEVE
701-00004-011
MFG #: Duralon
$0.00
/ EA
- Wall Style: Thinwall
- Bearing Brand: REX DURALON
- Bearing Type: COMPOSITE BEARING
- Inner Diameter [Max]: 0.254
- Inner Diameter [Min]: 0.253
- Length (in) [Min]: 0.324
- Max Dynamic Load (psi): 1639.44
- Max Static Load (psi): 6311.84
- Net Weight: 0.001
- Outer Diameter [Max]: 0.3767
- Outer Diameter [Min]: 0.3757
- Unit of Dimension: Inch
Duralon Filament Bearing - Catalogue Thinwall Series