701-00004-004 STRAIGHT SLEEVE

701-00004-004 MFG #: Duralon
$0.00 / EA
  • Wall Style: Thinwall
  • Bearing Brand: REX DURALON
  • Bearing Type: COMPOSITE BEARING
  • Inner Diameter [Max]: 0.254
  • Inner Diameter [Min]: 0.253
  • Length (in) [Min]: 0.105
  • Max Dynamic Load (psi): 531.3
  • Max Static Load (psi): 2045.51
  • Outer Diameter [Max]: 0.3767
  • Outer Diameter [Min]: 0.3757
  • Unit of Dimension: Inch
Duralon Filament Bearing - Catalogue Thinwall Series
QTY