M7317EX OR&RA
M7317EX
MFG #: Link-Belt
$0.00
/
- Outer Ring Type: Double Rib Outer Ring (E)
- Outside Diameter: 180.0000 mm
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Intermediate (7)
- Basic Bearing Number: 7317
- Bearing Brand: LINK-BELT CYLINDRICAL
- Bearing Series: 7300
- Bearing Type: CYLINDRICAL ROLLER BRG
- C Dynamic Load Rating: CALL ENG
- Co Static Load Rating: CALL ENG
- Housing Shoulder Diameter (Plain Outer Ring) [Max]: 164.30 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 157.20 mm
- Maximum Speed: CALL ENG
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 11.424
- Outer Ring Raceway Inside Diameter: 157.42 mm
- Outer Ring Rib Inside Diameter: 148.64 mm
- Rolling Element: Cylindrical
- Series Weight: Medium (3)
- Service Instructions: BR3-013 LB CYLINDRICAL
- Unit of Dimension: Inch
- Vibration Frequency Fundamental Train: CALL ENG
- Vibration Frequency Inner Ring Defect: CALL ENG
- Vibration Frequency Outer Ring Defect: CALL ENG
- Vibration Frequency Roller Spin: CALL ENG
Link-Belt M7317EX Cylindrical Roller Bearings Series 7300 Outer Ring & Roller Assembly. Contact Rexnord for more details.