M7313EAHXW915 OR&RA

M7313EAHXW915 MFG #: Link-Belt
$0.00 /
  • Outer Ring Type: Double Rib Outer Ring (E)
  • Outside Diameter: 140.0000 mm
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Intermediate (7)
  • Basic Bearing Number: 7313
  • Bearing Brand: LINK-BELT CYLINDRICAL
  • Bearing Series: 7300
  • Bearing Type: CYLINDRICAL ROLLER BRG
  • C Dynamic Load Rating: CALL ENG
  • Co Static Load Rating: CALL ENG
  • Housing Shoulder Diameter (Plain Outer Ring) [Max]: 127.00 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 121.20 mm
  • Maximum Speed: CALL ENG
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 5.392
  • Outer Ring and Roller Assembly Under Roller Diameter: 83.73 mm
  • Outer Ring Raceway Inside Diameter: 121.37 mm
  • Outer Ring Rib Inside Diameter: 114.68 mm
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
  • Service Instructions: BR3-013 LB CYLINDRICAL
  • Unit of Dimension: Inch
  • Vibration Frequency Fundamental Train: CALL ENG
  • Vibration Frequency Inner Ring Defect: CALL ENG
  • Vibration Frequency Outer Ring Defect: CALL ENG
  • Vibration Frequency Roller Spin: CALL ENG
Link-Belt M7313EAHXW915 Cylindrical Roller Bearings Series 7300 Outer Ring & Roller Assembly. Contact Rexnord for more details.
QTY