M7309EAHXW870 OR&RA
M7309EAHXW870
MFG #: Link-Belt
$0.00
/
- Outer Ring Type: Double Rib Outer Ring (E)
- Outside Diameter: 100.0000 mm
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Intermediate (7)
- Basic Bearing Number: 7309
- Bearing Brand: LINK-BELT CYLINDRICAL
- Bearing Series: 7300
- Bearing Type: CYLINDRICAL ROLLER BRG
- C Dynamic Load Rating: CALL ENG
- Co Static Load Rating: CALL ENG
- Housing Shoulder Diameter (Plain Outer Ring) [Max]: 90.40 mm
- Housing Shoulder Diameter (Ribbed Outer Ring) [Max]: 85.80 mm
- Maximum Speed: CALL ENG
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 2.116
- Outer Ring and Roller Assembly Under Roller Diameter: 59.41 mm
- Outer Ring Raceway Inside Diameter: 86.10 mm
- Outer Ring Rib Inside Diameter: 81.48 mm
- Rolling Element: Cylindrical
- Series Weight: Medium (3)
- Service Instructions: BR3-013 LB CYLINDRICAL
- Unit of Dimension: Inch
- Vibration Frequency Fundamental Train: CALL ENG
- Vibration Frequency Inner Ring Defect: CALL ENG
- Vibration Frequency Outer Ring Defect: CALL ENG
- Vibration Frequency Roller Spin: CALL ENG
Link-Belt M7309EAHXW870 Cylindrical Roller Bearings Series 7300 Outer Ring & Roller Assembly. Contact Rexnord for more details.