M67217EAHX OR&RA
M67217EAHX
MFG #: Link-Belt
$0.00
/
- Outer Ring Type: Double Rib Outer Ring (E)
- Outside Diameter: 150.066 mm
- Retainer Type: SEE DESCRIPTION
- Ring Width Series: Intermediate (7)
- Basic Bearing Number: 7217
- Bearing Brand: LINK-BELT CYLINDRICAL
- Bearing Series: 7200
- Bearing Type: CYLINDRICAL ROLLER BRG
- C Dynamic Load Rating: CALL ENG
- Co Static Load Rating: CALL ENG
- Maximum Speed: CALL ENG
- Mounted Clearance: SEE DESCRIPTION
- Net Weight: 4.51
- Outer Ring and Roller Assembly Under Roller Diameter: 100.548 mm
- Outer Ring Rib Inside Diameter: 131.29 mm
- Rolling Element: Cylindrical
- Series Weight: Light (2)
- Service Instructions: BR3-013 LB CYLINDRICAL
- Unit of Dimension: Inch
- Vibration Frequency Fundamental Train: CALL ENG
- Vibration Frequency Inner Ring Defect: CALL ENG
- Vibration Frequency Outer Ring Defect: CALL ENG
- Vibration Frequency Roller Spin: CALL ENG
Link-Belt M67217EAHX Cylindrical Roller Bearings Series 7200 High Capacity Outer Ring & Roller Assembly. Contact Rexnord for more details.