M6219TV OR&RA

M6219TV MFG #: Link-Belt
$0.00 /
  • Bearing Width (mm): 111.13 mm
  • Net Weight: 17.24
  • Ring Width Series: Double Row (6)
  • Series Weight: Light (2)
  • Weight unit: LB
Product Family: Cylindrical Roller; Line: Link-Belt
QTY