M6216TV OR&RA

M6216TV MFG #: Link-Belt
$0.00 /
  • Outside Diameter (mm): 140 mm
  • Basic Bearing Number: 6216
  • Bearing Width (mm): 88.9 mm
  • Bore Type: Straight
  • C Dynamic Load Rating: CALL ENG lb
  • Co Static Load Rating: CALL ENG lb
  • Housing Shoulder Diameter (Plain Outer Ring) [Max] (mm): 129.3 mm
  • Housing Shoulder Diameter (Ribbed Outer Ring) [Max] (mm): 129.3 mm
  • Maximum Speed (RPM): CALL ENG rpm
  • Mounted Clearance: SEE DESCRIPTION
  • Net Weight: 9.77
  • Outer Ring and Roller Assembly Under Roller Diameter (mm): 95.36 mm
  • Outer Ring Raceway Inside Diameter (mm): 124.66 mm
  • Outer Ring Type: Outer Ring With Two Retaining Rings in I.D. (T)
  • Retainer Type: SEE DESCRIPTION
  • Ring Width Series: Double Row (6)
  • Rolling Element: Cylindrical
  • Series Weight: Light (2)
  • Vibration Frequency Fundamental Train: CALL ENG cps
  • Vibration Frequency Inner Ring Defect: CALL ENG cps
  • Vibration Frequency Outer Ring Defect: CALL ENG cps
  • Vibration Frequency Roller Spin: CALL ENG cps
  • Weight unit: LB
Outer ring and roller assembly only - Cylindrical Roller Bearing with no inner ring, 2 retaining rings in outer ring and formed steel retainer
QTY