MU5307X

MU5307X MFG #: Link-Belt
$0.00 /
  • (A)Bore Diameter: 35.0000 mm
  • (C)Bearing Width: 34.9250 mm
  • (R)Inner Ring Bore Radius: 1.52 mm
  • Basic Bearing Number: 5307
  • Bearing Series: 5300
  • Inner Ring and Roller Assembly Over Roller Diameter: 67.91 mm
  • Inner Ring Raceway Outside Diameter: 46.84 mm
  • Inner Ring Rib Outside Diameter: 50.67 mm
  • Inner Ring Type: Double Rib (U)
  • Retainer Type: Segmented (X)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
Metric, Double rib inner ring, Standard capacity, Wide width, Medium series, 35mm bore diameter, Segmented retainer
QTY