MU5306M

MU5306M MFG #: Link-Belt
$0.00 /
  • (A)Bore Diameter: 30.0000 mm
  • (C)Bearing Width: 30.1600 mm
  • (R)Inner Ring Bore Radius: 1.52 mm
  • Basic Bearing Number: 5306
  • Bearing Series: 5300
  • Inner Ring and Roller Assembly Over Roller Diameter: 60.38 mm
  • Inner Ring Raceway Outside Diameter: 40.68 mm
  • Inner Ring Rib Outside Diameter: 44.25 mm
  • Inner Ring Type: Double Rib (U)
  • Retainer Type: Full Complement (M - No Retainer)
  • Ring Width Series: Wide (5)
  • Rolling Element: Cylindrical
  • Series Weight: Medium (3)
Metric, Double rib inner ring, Standard capacity, Wide width, Medium series, 30mm bore diameter, no retainer
QTY