TQP1006 T-FRAME

TQP1006 MFG #: Link-Belt
$0.00 /
  • (C)Frame Length: 10 3/8 in
  • (F1)Mounting Plate Bolt Size: 3/8 in
  • (K)Distance from End of Adjustment Screw to Latch Support: 3 23/32 in
  • (L)Mounting Plate Length: 5 1/4 in
  • (N)Maximum Mounting Plate Bolt Hole Spacing: 4 5/16 in
  • (N)Minimum Mounting Plate Bolt Hole Spacing: 2 15/16 in
  • (T)Centerline of Frame to Bottom of Mounting Pad: 3/4 in
  • (U)Latch Length: 3 in
  • (V)Mounting Plate Width: 1 1/2 in
  • (Y)Adjusting Screw Thread Size: 5/8/2011
  • (Z)Overall Frame Height: 3 7/16 in
  • Adjusting Screw Square Drive: 3/8 in
  • Frame Type: Quick-Release T-Frame Protected Screw Take-Up
  • Size Code: 203-205
  • Take-up Frame Assembly Type: Quick-Release T-Frame Protected Screw Take-Up
  • Travel Length: 6 in
Ball Bearing, Standard Duty, Take-up Frame
QTY