TAS2310418 FRAME
TAS2310418
MFG #: Link-Belt
$0.00
/
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Housing: TUFR CP BASE MT SC 210 18IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Housing Coating: POWDER COATED
- Net Weight: 23.3
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 210
- Unit of Dimension: Inch
Center Pull Take-up Frame for 210 Size Code TAS3U200 Series Take-up frames, 18" Travel