TAS2310409 FRAME
TAS2310409
$0.00
/ EA
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Housing: TUFR CP BASE MT SC 210 9IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Housing Coating: POWDER COATED
- Net Weight: 16.136
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 210
- Unit of Dimension: Inch
Center Pull Take-up Frame for 210 Size Code TAS3U200 Series Take-up frames, 9" Travel