TAS2160406 FRAME
TAS2160406
MFG #: Link-Belt
$0.00
/
- Bearing Brand: LINK-BELT 200 SERIES BALL
- Bearing Housing: TUFR CP BASE MT SC 205 6IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Housing Coating: POWDER COATED
- Net Weight: 4.789
- Service Instructions: BR3-007 LB 200 BALL-300 BALL
- Size Code: 205
- Unit of Dimension: Inch
Center Pull Take-up Frame for 205 Size Code TAS3U200 Series Take-up frames, 6" Travel