TDSB28480418 FRAME

TDSB28480418 MFG #: Link-Belt
$0.00 /
  • Bearing Brand: LINK-BELT RIGID SLEEVE
  • Bearing Housing: TUFR TA BASE MT SLV BRG 18IN
  • Bearing Housing Material: STEEL
  • Bearing Type: NO BEARING
  • Housing Coating: POWDER COATED
  • Net Weight: 59
  • Service Instructions: BR3-012 LB SLEEVE BLOCK
  • Unit of Dimension: Inch
Protected Screw Take-up Frame for DSLB6800 Series Take-up Assembly, 18" Travel
QTY