TDSB28400418 FRAME
TDSB28400418
MFG #: Link-Belt
$0.00
/
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Housing: TUFR TA BASE MT SLV BRG 18IN
- Bearing Housing Material: STEEL
- Bearing Type: NO BEARING
- Housing Coating: POWDER COATED
- Net Weight: 1
- Service Instructions: BR3-012 LB SLEEVE BLOCK
- Unit of Dimension: Inch
Protected Screw Take-up Frame for DSLB6800 Series Take-up Assembly, 18" Travel