MS8V SINGLE LIP SEAL KIT VITON
MS8V
MFG #: Rexnord
$0.00
/
- Size Code: 8
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 1.25
- Length: 4.5
- Maximum Speed: 2000
- Net Weight: 0.3
- Unit of Dimension: Inch
- Volume: 0.415
- Volume Unit: CDM
- Width: 4.5
M Spring Loaded Heavy Contact Viton Seal Kit for Spherical Roller Bearing