MS11V SINGLE LIP SEAL KIT VITON
MS11V
MFG #: Rexnord
$0.00
/
- Size Code: 11
- Bearing Brand: REX ROLLER BEARING
- Bearing Type: NO BEARING
- Height: 3
- Length: 5
- Maximum Speed: 1200
- Net Weight: 0.8
- Unit of Dimension: Inch
- Volume: 0.325
- Volume Unit: GLL
- Width: 5
M Spring Loaded Heavy Contact Viton Seal Kit for Spherical Roller Bearing