MS10V SINGLE LIP SEAL KIT VITON

MS10V MFG #: Rexnord
$0.00 /
  • Size Code: 10
  • Bearing Brand: REX ROLLER BEARING
  • Bearing Type: NO BEARING
  • Height: 3
  • Length: 5
  • Maximum Speed: 1400
  • Net Weight: 0.4
  • Unit of Dimension: Inch
  • Volume: 0.325
  • Volume Unit: GLL
  • Width: 5
M Spring Loaded Heavy Contact Viton Seal Kit for Spherical Roller Bearing
QTY