L781403R1 SEAL RING
L781403R1
MFG #: Link-Belt
$0.00
/
- Size Code: 22228
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Bearing Type: NO BEARING
- Height: 8.375
- Length: 8.375
- Net Weight: 1
- Unit of Dimension: Inch
- Volume: 0.873
- Volume Unit: GLL
- Width: 2.875
Metal Triple Ring Seal Kit for Spherical Roller Bearing Split Pillowblock Units