L781303R1 SEAL RING

L781303R1 MFG #: Link-Belt
$0.00 /
  • Size Code: 22226
  • Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
  • Height: 7.25
  • Length: 7.25
  • Net Weight: 1.44
  • Unit of Dimension: Inch
  • Volume: 0.512
  • Volume Unit: GLL
  • Width: 2.25
Metal Triple Ring Seal Kit for Spherical Roller Bearing Split Pillowblock Units
QTY