L781003R2 SEAL RING
L781003R2
MFG #: Link-Belt
$0.00
/
- Size Code: 22220
- Bearing Brand: LINK-BELT SPHER SPLIT BLKS TU
- Height: 2.188
- Length: 5.313
- Net Weight: 1
- Unit of Dimension: Inch
- Volume: 1.012
- Volume Unit: CDM
- Width: 5.313
Metal Triple Ring Seal Kit for Spherical Roller Bearing Split Pillowblock Units