K220E BACKSIDE SEAL

K220E MFG #: Link-Belt
$0.00 /
  • Height: 2.00
  • Length: 3.00
  • Net Weight: 0.20
  • Series: Klean-Gard Rear Auxiliary Seals
  • Unit of Dimension: IN
  • Volume: 0.078
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 3.00
Rear Auxiliary Seal for Klean-Gard Ball Bearing
QTY