K212E BACKSIDE SEAL

K212E MFG #: Link-Belt
$0.00 /
  • Height: 1.50
  • Length: 2.50
  • Net Weight: 0.10
  • Series: Klean-Gard Rear Auxiliary Seals
  • Unit of Dimension: IN
  • Volume: 153.629
  • Volume Unit: Cubic centimeter
  • Weight unit: LB
  • Width: 2.50
Rear Auxiliary Seal for Klean-Gard Ball Bearing
QTY