B440HS CLEARANCE SEAL KIT

B440HS MFG #: Link-Belt
$0.00 /
  • Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
  • Bearing Type: NO BEARING
  • Height: 1.25
  • Length: 4.50
  • Maximum Speed (RPM): 2300 rpm
  • Net Weight: 0.75
  • Series: H Type Seal Kits-Clearance
  • Size Code: B440
  • Unit of Dimension: IN
  • Volume: 0.415
  • Volume Unit: CDM
  • Weight unit: LB
  • Width: 4.50
H Clearance Seal Kit for Spherical Roller Bearing
QTY