B436HS CLEARANCE SEAL KIT
B436HS
MFG #: Link-Belt
$0.00
/
- Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
- Bearing Type: NO BEARING
- Height: 2.13
- Length: 3.69
- Maximum Speed (RPM): 2500 rpm
- Net Weight: 0.60
- Series: H Type Seal Kits-Clearance
- Size Code: B436
- Unit of Dimension: IN
- Volume: 0.125
- Volume Unit: GLL
- Weight unit: LB
- Width: 3.69
H Clearance Seal Kit for Spherical Roller Bearing