B432HS CLEARANCE SEAL KIT

B432HS MFG #: Link-Belt
$0.00 /
  • Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
  • Bearing Type: NO BEARING
  • Height: 2.00
  • Length: 3.00
  • Maximum Speed (RPM): 2800 rpm
  • Net Weight: 0.50
  • Series: H Type Seal Kits-Clearance
  • Size Code: B432
  • Unit of Dimension: IN
  • Volume: 0.078
  • Volume Unit: GLL
  • Weight unit: LB
  • Width: 3.00
H Clearance Seal Kit for Spherical Roller Bearing
QTY