B417HS CLEARANCE SEAL KIT

B417HS MFG #: Link-Belt
$0.00 /
  • Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
  • Bearing Type: NO BEARING
  • Height: 1.50
  • Length: 2.50
  • Maximum Speed (RPM): 4500 rpm
  • Net Weight: 0.50
  • Series: H Type Seal Kits-Clearance
  • Size Code: B416
  • Unit of Dimension: IN
  • Volume: 153.629
  • Volume Unit: Cubic centimeter
  • Weight unit: LB
  • Width: 2.50
H Clearance Seal Kit for Spherical Roller Bearing
QTY