B440E7S TRIPLE LIP SEAL KIT

B440E7S MFG #: Link-Belt
$0.00 /
  • Size Code: B440
  • Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
  • Bearing Type: NO BEARING
  • Height: 1.25
  • Length: 4.5
  • Maximum Speed: 975
  • Net Weight: 0.25
  • Service Instructions: BR3-003 LB 224, 225, 22600
  • Unit of Dimension: Inch
  • Volume: 0.415
  • Volume Unit: CDM
  • Width: 4.5
E7 Triple Lip Seal Kit for Spherical Roller Bearing
QTY