B436E7S TRIPLE LIP SEAL KIT

B436E7S MFG #: Link-Belt
$0.00 /
  • Bearing Brand: LINK-BELT ROLLER SOLID HOUSED
  • Bearing Type: NO BEARING
  • Maximum Speed (RPM): 1075 rpm
  • Net Weight: 0.80
  • Series: E7 Type Seal Kits-Triple Lip
  • Size Code: B436
  • Weight unit: LB
Product Family: Roller Bearing; Line: Link-Belt Mounted
QTY